Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 800 3/1 C,F SP
Part #:0220-59362
Catalog #:800 3/1 C,F SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.500 in | Gear Type: | Spiral Bevel |
| Output RPM: | 583.3 | Maximum Input HP: | 30.69 |
| Series Code: | 800 | Product Type: | Right Angle |
| Style: | C,F | Output Diameter (in): | 1.500 in |
| Product Line: | Bevel Gear Drives | Service Factor: | 1 |
| Ratio: | 3:1 | Input Style: | Shaft |
| Ratio Range: | 3:1 | Housing Length (in): | 12.59375 in |
| Housing Width (in): | 9.90625 in | Housing Height (in): | 8.1875 in |
| Reduction: | Single | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Output Shaft Direction: | L or R | Gear Drive Size: | 800 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 3,316 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798020914 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

