Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 1/1 D,E ST
Part #:0220-59403
Catalog #:810 1/1 D,E ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Ratio: | 1:1 |
| Maximum Input HP: | 56.2 @ 690 RPM | Product Line: | Bevel Gear Drives |
| Service Factor: | 1 | Series Code: | 810 |
| Gear Type: | Straight Bevel | Product Type: | Right Angle |
| Output RPM: | 690 | Style: | D,E |
| Input Diameter (in): | 1.750 in | Input HP: | 56.2 |
| Ratio Range: | 1:1 | Input Style: | Shaft |
| Reduction: | Single | Housing Width (in): | 9.90625 in |
| Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 | Housing Height (in): | 8.1875 in |
| Housing Length (in): | 12.59375 in | Output Shaft Direction: | L or R |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive Size: | 810 |
| Output Torque Rating (in-lb): | 5130 in/lbs |
General Specifications
| UPC: | 662798020976 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

