Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 1/1 GG ST
Part #:0220-59405
Catalog #:810 1/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Straight Bevel | Output Diameter (in): | 1.750 in |
| Style: | GG | Series Code: | 810 |
| Output RPM: | 690 | Input HP: | 56.2 |
| Ratio: | 1:1 | Input Diameter (in): | 1.750 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | Bevel Gear Drives | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Height (in): | 8.1875 in |
| Reduction: | Single | Housing Width (in): | 9.90625 in |
| Housing Length (in): | 12.59375 in | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Gear Drive Size: | 810 |
| Housing Material: | Ductile Iron | Output Torque Rating (in-lb): | 5,130 in/lbs |
General Specifications
| Weight: | 141.00 LB | Packaged Length: | 18.50 IN |
| Packaged Width: | 18.00 IN | Packaged Height: | 12.00 IN |

