Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 1.33/1 C,F ST
Part #:0220-59417
Catalog #:810 1.33/1 C,F ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 639.1 | Product Type: | Right Angle |
| Ratio: | 1.33:1 | Service Factor: | 1 |
| Gear Type: | Straight Bevel | Series Code: | 810 |
| Product Line: | Bevel Gear Drives | Style: | C,F |
| Input Diameter (in): | 1.750 in | Output Diameter (in): | 1.750 in |
| Input HP: | 45 | Ratio Range: | 1.5:1 |
| Input Style: | Shaft | Reduction: | Single |
| Housing Width (in): | 9.90625 in | Housing Height (in): | 8.1875 in |
| Housing Length (in): | 12.59375 in | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 4,350 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Ductile Iron |
| Gear Drive Size: | 810 | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798021041 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

