Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 1.5/1 GG ST
Part #:0220-59430
Catalog #:810 1.5/1 GG ST
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.750 in | Input HP: | 44 |
| Output RPM: | 766.7 | Product Type: | Right Angle |
| Style: | GG | Service Factor: | 1 |
| Product Line: | Bevel Gear Drives | Ratio: | 1.50:1 |
| Gear Type: | Straight Bevel | Input Diameter (in): | 1.750 in |
| Series Code: | 810 | Input Style: | Shaft |
| Ratio Range: | 1.5:1 | Housing Length (in): | 12.59375 in |
| Housing Width (in): | 9.90625 in | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Reduction: | Single | Housing Height (in): | 8.1875 in |
| Output Shaft Direction: | Double | Housing Material: | Ductile Iron |
| Output Shaft: | Shaft | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3,620 in/lbs | Gear Drive Size: | 810 |
General Specifications
| UPC: | 662798021096 | Weight: | 141.00 LB |
| Packaged Length: | 18.50 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 12.00 IN |

