Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 1/1 A,B SP
Part #:0220-59442
Catalog #:810 1/1 A,B SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | A,B | Maximum Input HP: | 132 @ 1750 RPM |
| Output Diameter (in): | 1.750 in | Output RPM: | 1750 |
| Service Factor: | 1 | Input Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Ratio: | 1:1 |
| Gear Type: | Spiral Bevel | Series Code: | 810 |
| Product Line: | Bevel Gear Drives | Input Style: | Shaft |
| Ratio Range: | 1:1 | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Housing Length (in): | 12.59375 in | Housing Height (in): | 8.1875 in |
| Housing Width (in): | 9.90625 in | Reduction: | Single |
| Output Shaft Direction: | Double | Gear Drive Size: | 810 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4750 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Ductile Iron |
General Specifications
| UPC: | 662798021164 | Weight: | 95.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

