Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 2/1 D,E SP
Part #:0220-59454
Catalog #:810 2/1 D,E SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Bevel Gear Drives | Output Diameter (in): | 1.750 in |
| Style: | D,E | Service Factor: | 1 |
| Gear Type: | Spiral Bevel | Ratio: | 2:1 |
| Product Type: | Right Angle | Output RPM: | 875 |
| Maximum Input HP: | 56 @ 1750 RPM | Input Diameter (in): | 1.750 in |
| Series Code: | 810 | Input Style: | Shaft |
| Ratio Range: | 2:1 | Housing Length (in): | 12.59375 in |
| Housing Height (in): | 8.1875 in | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Reduction: | Single | Housing Width (in): | 9.90625 in |
| Output Shaft Direction: | L or R | Gear Drive Size: | 810 |
| Output Torque Rating (in-lb): | 4070 in/lbs | Housing Material: | Ductile Iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 662798021263 | Weight: | 90.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN | HTC: | 8483.40.5050 |
| Country of Origin: | United States of America |

