Hub City Bevel Gear Drives Ductile Iron Bevel Reducer - 810 2/1 G SP
Part #:0220-59455
Catalog #:810 2/1 G SP
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 56 | Product Type: | Right Angle |
| Input Diameter (in): | 1.750 in | Output Diameter (in): | 1.750 in |
| Output RPM: | 875 | Style: | G |
| Service Factor: | 1 | Gear Type: | Spiral Bevel |
| Series Code: | 810 | Product Line: | Bevel Gear Drives |
| Ratio: | 2:1 | Ratio Range: | 2:1 |
| Input Style: | Shaft | Housing Dimensions: | (L)12.59375 x (H)8.1875 x (W)9.90625 |
| Housing Width (in): | 9.90625 in | Reduction: | Single |
| Housing Length (in): | 12.59375 in | Housing Height (in): | 8.1875 in |
| Output Shaft Direction: | Double | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Ductile Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 4,070 in/lbs | Gear Drive Size: | 810 |
General Specifications
| UPC: | 662798021270 | Weight: | 123.00 LB |
| Packaged Length: | 16.25 IN | Packaged Width: | 15.50 IN |
| Packaged Height: | 11.00 IN |

