Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 52.50 56C 1.000
Part #:0250-54007
Catalog #:HERA45ES 52.50 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 52.50:1 | Output RPM: | 33.3 |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Series Code: | HERA45 | Input HP: | 1.53 |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.53 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798733135 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

