Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 59.79 56C 1.000
Part #:0250-54008
Catalog #:HERA45ES 59.79 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 59.79:1 | Series Code: | HERA45 |
| Product Line: | HERA | Style: | ES |
| Service Factor: | 1 | Output RPM: | 29.3 |
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.000 in |
| Product Type: | RIGHT ANGLE | Input HP: | 1.34 |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798733142 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

