Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 56C 1.125
Part #:0250-54009
Catalog #:HERA45ES 7.80 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.125 in |
| Series Code: | HERA45 | Product Line: | HERA |
| Input HP: | 8.5 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Ratio: | 7.80:1 |
| Output RPM: | 224.4 | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.5 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2149 in/lbs | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 7.5:1 |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798733159 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

