Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 15.60 56C 1.188
Part #:0250-54019
Catalog #:HERA45ES 15.60 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Input Diameter (in): | 0.626 in |
| Product Type: | RIGHT ANGLE | Ratio: | 15.60:1 |
| Input HP: | 5.14 | Series Code: | HERA45 |
| Style: | ES | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 5.14 |
| Mounting Type: | ES | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798733258 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

