Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 39.98 56C 1.188
Part #:0250-54022
Catalog #:HERA45ES 39.98 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Series Code: | HERA45 |
| Ratio: | 39.98:1 | Output RPM: | 43.8 |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input HP: | 2.01 | Output Diameter (in): | 1.188 in |
| Style: | ES | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Mounting Type: | ES | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 40:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798733289 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

