Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 56C 1.438
Part #:0250-54033
Catalog #:HERA45ES 7.80 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Service Factor: | 1 |
| Ratio: | 7.80:1 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.438 in | Series Code: | HERA45 |
| Output RPM: | 224.4 | Product Line: | HERA |
| Input HP: | 8.5 | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.5 |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2149 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798733395 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

