Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 11.36 56C 1.438
Part #:0250-54034
Catalog #:HERA45ES 11.36 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Style: | ES | Input HP: | 7.06 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Output Diameter (in): | 1.438 in |
| Ratio: | 11.36:1 | Output RPM: | 154 |
| Input HP @ 1750 RPM: | 7.06 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798733401 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

