Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 11.36 56C 1.500
Part #:0250-54042
Catalog #:HERA45ES 11.36 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input Diameter (in): | 0.626 in |
| Product Line: | HERA | Ratio: | 11.36:1 |
| Service Factor: | 1 | Series Code: | HERA45 |
| Output RPM: | 154 | Input HP: | 7.06 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.06 |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Mounting Type: | ES |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798733470 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

