Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 15.60 56C 1.500
Part #:0250-54043
Catalog #:HERA45ES 15.60 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Product Line: | HERA |
| Input HP: | 5.14 | Ratio: | 15.60:1 |
| Output Diameter (in): | 1.500 in | Style: | ES |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Mounting Type: | ES |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 15:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798733487 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

