Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 7.80 143TC 1.000
Part #:0250-54049
Catalog #:HERA45ES 7.80 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 7.80:1 | Output RPM: | 224.4 |
| Input Diameter (in): | 0.876 in | Series Code: | HERA45 |
| Output Diameter (in): | 1.000 in | Style: | ES |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Input HP: | 8.5 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 8.5 |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2149 in/lbs | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 7.5:1 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798733548 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

