Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 11.36 143TC 1.000
Part #:0250-54050
Catalog #:HERA45ES 11.36 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Series Code: | HERA45 |
| Output RPM: | 154 | Product Line: | HERA |
| Style: | ES | Input Diameter (in): | 0.876 in |
| Ratio: | 11.36:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 7.06 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.06 |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Mounting Type: | ES |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 10:1 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798733555 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

