Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 28.01 143TC 1.125
Part #:0250-54061
Catalog #:HERA45ES 28.01 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Product Line: | HERA | Output RPM: | 62.5 |
| Style: | ES | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Input HP: | 2.86 |
| Ratio: | 28.01:1 | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Quill |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798733678 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

