Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 15.60 143TC 1.188
Part #:0250-54067
Catalog #:HERA45ES 15.60 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Input HP: | 5.14 |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Style: | ES | Output Diameter (in): | 1.188 in |
| Ratio: | 15.60:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Quill |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Housing Height (in): | 6.938 in |
| Mounting Type: | ES | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 15:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798733739 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

