Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 39.98 143TC 1.188
Part #:0250-54070
Catalog #:HERA45ES 39.98 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 2.01 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA45 |
| Service Factor: | 1 | Style: | ES |
| Ratio: | 39.98:1 | Input Diameter (in): | 0.876 in |
| Output RPM: | 43.8 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Quill |
| Housing Length (in): | 8 in | Mounting Type: | ES |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798733760 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

