Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 39.98 143TC 1.438
Part #:0250-54086
Catalog #:HERA45ES 39.98 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Ratio: | 39.98:1 |
| Output RPM: | 43.8 | Input HP: | 2.01 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Style: | ES | Output Diameter (in): | 1.438 in |
| Product Line: | HERA | Input Diameter (in): | 0.876 in |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Mounting Type: | ES |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 2600 in/lbs |
| Nominal Ratio: | 40:1 | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798733920 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

