Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 39.98 182TC 1.000
Part #:0250-54102
Catalog #:HERA45ES 39.98 182TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 39.98:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 2.01 | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Diameter (in): | 1.126 in |
| Output Diameter (in): | 1.000 in | Product Line: | HERA |
| Style: | ES | Series Code: | HERA45 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.01 |
| Housing Length (in): | 8 in | Reduction: | Double |
| Mounting Type: | ES | Housing Width (in): | 6.25 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798734088 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

