Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 59.79 182TC 1.125
Part #:0250-54112
Catalog #:HERA45ES 59.79 182TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 1.34 |
| Ratio: | 59.79:1 | Output Diameter (in): | 1.125 in |
| Series Code: | HERA45 | Output RPM: | 29.3 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Style: | ES | Input Diameter (in): | 1.126 in |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 60:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798734187 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

