Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 28.01 182TC 1.188
Part #:0250-54117
Catalog #:HERA45ES 28.01 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 28.01:1 | Output RPM: | 62.5 |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Service Factor: | 1 | Input HP: | 2.86 |
| Style: | ES | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.86 |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.263 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798734231 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

