Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 28.01 182TC 1.250
Part #:0250-54125
Catalog #:HERA45ES 28.01 182TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Output RPM: | 62.5 |
| Input Diameter (in): | 1.126 in | Series Code: | HERA45 |
| Product Line: | HERA | Input HP: | 2.86 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.250 in |
| Ratio: | 28.01:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Mounting Type: | ES |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 30:1 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798734316 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

