Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 52.50 182TC 1.250
Part #:0250-54127
Catalog #:HERA45ES 52.50 182TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Output RPM: | 33.3 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA45 | Output Diameter (in): | 1.250 in |
| Style: | ES | Input Diameter (in): | 1.126 in |
| Ratio: | 52.50:1 | Input HP: | 1.53 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.53 |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 50:1 | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs |
General Specifications
| UPC: | 662798734330 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

