Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45ES 39.98 182TC 1.438
Part #:0250-54134
Catalog #:HERA45ES 39.98 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Product Line: | HERA |
| Output RPM: | 43.8 | Input HP: | 2.01 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.126 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 39.98:1 | Series Code: | HERA45 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.01 |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | HERA45 |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798734408 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

