Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 15.60 56C 1.188
Part #:0250-54163
Catalog #:HERA45PS 15.60 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 112.2 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Style: | PS |
| Input Diameter (in): | 0.626 in | Series Code: | HERA45 |
| Ratio: | 15.60:1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 5.14 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Mounting Type: | PS | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798734699 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

