Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 11.36 56C 1.250
Part #:0250-54170
Catalog #:HERA45PS 11.36 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Output RPM: | 154 |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Ratio: | 11.36:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 7.06 | Style: | PS |
| Input HP @ 1750 RPM: | 7.06 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Mounting Type: | PS | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798734767 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

