Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 19.50 56C 1.250
Part #:0250-54172
Catalog #:HERA45PS 19.50 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.250 in | Series Code: | HERA45 |
| Ratio: | 19.50:1 | Product Line: | HERA |
| Output RPM: | 89.7 | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Input HP: | 4.11 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.11 |
| Mounting Type: | PS | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA45 |
| Center Distance (in): | 3.263 in | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 20:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798734781 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

