Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 28.01 56C 1.250
Part #:0250-54173
Catalog #:HERA45PS 28.01 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.86 | Ratio: | 28.01:1 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Series Code: | HERA45 | Style: | PS |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output RPM: | 62.5 | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 2.86 | Input Style: | C-Face Coupled |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 30:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798734798 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

