Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 39.98 56C 1.250
Part #:0250-54174
Catalog #:HERA45PS 39.98 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 39.98:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.626 in |
| Product Type: | RIGHT ANGLE | Input HP: | 2.01 |
| Product Line: | HERA | Series Code: | HERA45 |
| Service Factor: | 1 | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.01 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Mounting Type: | PS | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Center Distance (in): | 3.263 in | Housing Material: | Cast iron |
| Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798734804 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

