Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 39.98 56C 1.500
Part #:0250-54190
Catalog #:HERA45PS 39.98 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.500 in | Style: | PS |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA45 |
| Output RPM: | 43.8 | Ratio: | 39.98:1 |
| Input HP: | 2.01 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Height (in): | 6.938 in |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798734965 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

