Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 15.60 143TC 1.000
Part #:0250-54195
Catalog #:HERA45PS 15.60 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.876 in |
| Input HP: | 5.14 | Product Line: | HERA |
| Service Factor: | 1 | Series Code: | HERA45 |
| Output RPM: | 112.2 | Product Type: | RIGHT ANGLE |
| Style: | PS | Ratio: | 15.60:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 5.14 |
| Housing Height (in): | 6.938 in | Mounting Type: | PS |
| Housing Length (in): | 8 in | Housing Width (in): | 6.25 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798735016 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

