Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 28.01 143TC 1.188
Part #:0250-54213
Catalog #:HERA45PS 28.01 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Ratio: | 28.01:1 |
| Style: | PS | Input HP: | 2.86 |
| Input Diameter (in): | 0.876 in | Output Diameter (in): | 1.188 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output RPM: | 62.5 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.86 |
| Reduction: | Double | Mounting Type: | PS |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Nominal Ratio: | 30:1 |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798735191 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

