Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 11.36 143TC 1.250
Part #:0250-54218
Catalog #:HERA45PS 11.36 143TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Series Code: | HERA45 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Input HP: | 7.06 | Output RPM: | 154 |
| Style: | PS | Ratio: | 11.36:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 7.06 |
| Mounting Type: | PS | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798735245 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

