Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 19.50 143TC 1.500
Part #:0250-54236
Catalog #:HERA45PS 19.50 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input HP: | 4.11 | Ratio: | 19.50:1 |
| Output Diameter (in): | 1.500 in | Series Code: | HERA45 |
| Input Diameter (in): | 0.876 in | Service Factor: | 1 |
| Style: | PS | Output RPM: | 89.7 |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | C-Face Coupled |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798735429 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

