Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 15.60 182TC 1.000
Part #:0250-54243
Catalog #:HERA45PS 15.60 182TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.126 in | Service Factor: | 1 |
| Ratio: | 15.60:1 | Input HP: | 5.14 |
| Output RPM: | 112.2 | Product Line: | HERA |
| Series Code: | HERA45 | Style: | PS |
| Output Diameter (in): | 1.000 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | C-Face Coupled |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Reduction: | Double |
| Mounting Type: | PS | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Nominal Ratio: | 15:1 | Output Torque Rating (in-lb): | 2600 in/lbs |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA45 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798735498 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

