Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 28.01 182TC 1.188
Part #:0250-54261
Catalog #:HERA45PS 28.01 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Output RPM: | 62.5 |
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input Diameter (in): | 1.126 in |
| Series Code: | HERA45 | Service Factor: | 1 |
| Ratio: | 28.01:1 | Input HP: | 2.86 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 2.86 |
| Housing Width (in): | 6.25 in | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Mounting Type: | PS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 30:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798735672 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

