Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 52.50 182TC 1.438
Part #:0250-54279
Catalog #:HERA45PS 52.50 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Product Line: | HERA | Output RPM: | 33.3 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Series Code: | HERA45 | Ratio: | 52.50:1 |
| Input Diameter (in): | 1.126 in | Input HP: | 1.53 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.53 |
| Housing Length (in): | 8 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | HERA45 |
| Nominal Ratio: | 50:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798735856 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

