Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 59.79 182TC 1.438
Part #:0250-54280
Catalog #:HERA45PS 59.79 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 1.34 | Service Factor: | 1 |
| Series Code: | HERA45 | Input Diameter (in): | 1.126 in |
| Ratio: | 59.79:1 | Product Line: | HERA |
| Output Diameter (in): | 1.438 in | Output RPM: | 29.3 |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.34 |
| Housing Length (in): | 8 in | Mounting Type: | PS |
| Housing Height (in): | 6.938 in | Reduction: | Double |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 2600 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798735863 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

