Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45PS 39.98 182TC 1.500
Part #:0250-54286
Catalog #:HERA45PS 39.98 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input Diameter (in): | 1.126 in | Ratio: | 39.98:1 |
| Product Line: | HERA | Series Code: | HERA45 |
| Style: | PS | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.500 in | Input HP: | 2.01 |
| Input HP @ 1750 RPM: | 2.01 | Input Style: | C-Face Coupled |
| Housing Length (in): | 8 in | Mounting Type: | PS |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Motor Frame Size: | 180TC | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
| Gear Drive SIze: | HERA45 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798735924 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

