Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 28.01 (24) 1.000
Part #:0250-54293
Catalog #:HERA45AS 28.01 (24) 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.000 in |
| Style: | AS | Input HP: | 2.86 |
| Ratio: | 28.01:1 | Series Code: | HERA45 |
| Input Diameter (in): | 0.749 in | Output RPM: | 62.5 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 2.86 |
| Housing Width (in): | 6.25 in | Reduction: | Double |
| Housing Height (in): | 6.938 in | Housing Length (in): | 8 in |
| Mounting Type: | AS | Length Through Bore (in): | 6.25 in |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Center Distance (in): | 3.263 in | Gear Drive SIze: | HERA45 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798735993 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

