Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 19.50 (24) 1.125
Part #:0250-54300
Catalog #:HERA45AS 19.50 (24) 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 89.7 |
| Style: | AS | Input HP: | 4.11 |
| Series Code: | HERA45 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.749 in | Output Diameter (in): | 1.125 in |
| Ratio: | 19.50:1 | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.11 |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Width (in): | 6.25 in | Mounting Type: | AS |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Gear Drive SIze: | HERA45 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs | Center Distance (in): | 3.263 in |
General Specifications
| UPC: | 662798736068 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

