Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 7.80 (24) 1.188
Part #:0250-54305
Catalog #:HERA45AS 7.80 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA45 | Input Diameter (in): | 0.749 in |
| Ratio: | 7.80:1 | Service Factor: | 1 |
| Input HP: | 8.5 | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Style: | AS |
| Product Type: | RIGHT ANGLE | Output RPM: | 224.4 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.5 |
| Reduction: | Double | Housing Width (in): | 6.25 in |
| Mounting Type: | AS | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Length Through Bore (in): | 6.25 in |
| Output Torque Rating (in-lb): | 2149 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 3.263 in | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA45 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798736112 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

