Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 19.50 (24) 1.188
Part #:0250-54308
Catalog #:HERA45AS 19.50 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 89.7 |
| Series Code: | HERA45 | Input HP: | 4.11 |
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Ratio: | 19.50:1 | Product Type: | RIGHT ANGLE |
| Style: | AS | Input Diameter (in): | 0.749 in |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | Shaft |
| Housing Height (in): | 6.938 in | Housing Width (in): | 6.25 in |
| Housing Length (in): | 8 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 6.25 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA45 | Center Distance (in): | 3.263 in |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798736143 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

