Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 59.79 (24) 1.188
Part #:0250-54312
Catalog #:HERA45AS 59.79 (24) 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Product Type: | RIGHT ANGLE |
| Input HP: | 1.34 | Output Diameter (in): | 1.188 in |
| Output RPM: | 29.3 | Product Line: | HERA |
| Service Factor: | 1 | Series Code: | HERA45 |
| Input Diameter (in): | 0.749 in | Ratio: | 59.79:1 |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | Shaft |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 6.25 in | Housing Height (in): | 6.938 in |
| Housing Length (in): | 8 in | Length Through Bore (in): | 6.25 in |
| Nominal Ratio: | 60:1 | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2600 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.263 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA45 |
General Specifications
| UPC: | 662798736181 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

