Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA45AS 19.50 (24) 1.250
Part #:0250-54316
Catalog #:HERA45AS 19.50 (24) 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input Diameter (in): | 0.749 in |
| Ratio: | 19.50:1 | Style: | AS |
| Output Diameter (in): | 1.250 in | Series Code: | HERA45 |
| Product Type: | RIGHT ANGLE | Output RPM: | 89.7 |
| Service Factor: | 1 | Input HP: | 4.11 |
| Input HP @ 1750 RPM: | 4.11 | Input Style: | Shaft |
| Reduction: | Double | Housing Length (in): | 8 in |
| Housing Height (in): | 6.938 in | Mounting Type: | AS |
| Housing Width (in): | 6.25 in | Length Through Bore (in): | 6.25 in |
| Center Distance (in): | 3.263 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 2600 in/lbs | Nominal Ratio: | 20:1 |
| Gear Drive SIze: | HERA45 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)8 x (H)6.938 x (W)6.25 in |
General Specifications
| UPC: | 662798736228 | Weight: | 42.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

